The Metraflex Company Corporate
2323 W. Hubbard St.
Chicago, IL 60612
Phone: 1-312-738-3800 • Fax: 1-312-738-0415
Fireloop - Male Threads Ends "8"
Unit of Measure
1 

Item #

Size

Movement

A - End to End

B - Length

Pressure

Spring Force

MLUTFM160050 N/A 1/2 N/A ±8 N/A 16 in N/A 20 in N/A 300 psi N/A 45 lbs
MLUTFM160075 N/A 3/4 N/A ±8 N/A 16 in N/A 21.000 in N/A 300 psi N/A 47 lbs
MLUTFM160100 N/A 1 N/A ±8 N/A 18.00 in N/A 23.000 in N/A 300 psi N/A 53 lbs
MLUTFM160125 N/A 1 1/4 N/A ±8 N/A 19 in N/A 25.000 in N/A 300 psi N/A 66 lbs
MLUTFM160150 N/A 1 1/2 N/A ±8 N/A 21 in N/A 27 in N/A 300 psi N/A 70 lbs
MLUTFM160200 N/A 2 N/A ±8 N/A 23 in N/A 30.000 in N/A 300 psi N/A 78 lbs
MLUTFM160250 N/A 2 1/2 N/A ±8 N/A 25 in N/A 34.000 in N/A 300 psi N/A 83 lbs
MLUTFM160300 N/A 3 N/A ±8 N/A 27 in N/A 37.000 in N/A 300 psi N/A 90 lbs
MLUTFM160400 N/A 4 N/A ±8 N/A 31.5 in N/A 43 in N/A 175 psi N/A 120 lbs
Unit of Measure
1