MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Size

N/A 1/2

Movement

N/A ±8

A - End to End

N/A 16 in

B - Length

N/A 20 in

PSI

N/A 300 psi

Flow Coefficient

N/A 4.929231

Spring Force

N/A 45 lbs

Weight

N/A 5.55 lb

Hose & Braid Material

N/A Series 300 Stainless Steel

Fittings Material

N/A Carbon Steel End Fittings, Stainless Steel Hose & Braid

End Fittings

N/A Threaded