MultiCAD (0)
  • Cart is empty
Unit of Measure

Size

3

Movement

±8

A - End to End

27 in

B - Length

37.000 in

PSI

300 psi

Flow Coefficient

2.742976

Spring Force

90 lbs

Weight

43 lb

Hose & Braid Material

Series 300 Stainless Steel

Fittings Material

Carbon Steel End Fittings, Stainless Steel Hose & Braid

End Fittings

Threaded