MultiCAD (0)
▾
Metragator Externally Pressurized Expansion Joint
Metal Expansion Joints
Item # |
Pipe Size |
Effective Area |
Weight |
B - Diameter |
OAL |
|---|---|---|---|---|---|
| GAT3008SW0300 | Pipe Size N/A 3 in | Effective Area N/A 22.9 in² | Weight N/A 0 lb | B - Diameter N/A 8.625 in | OAL N/A 43.25 in |
| GAT3008SW0400 | Pipe Size N/A 4 in | Effective Area N/A 36.4 in² | Weight N/A 0 lb | B - Diameter N/A 10.75 in | OAL N/A 43.750 in |
| GAT3008SW0500 | Pipe Size N/A 5 in | Effective Area N/A 46.7 in² | Weight N/A 0 lb | B - Diameter N/A 10.75 in | OAL N/A 40.750 in |
| GAT3008SW0600 | Pipe Size N/A 6 in | Effective Area N/A 59.4 in² | Weight N/A 0 lb | B - Diameter N/A 12.75 in | OAL N/A 40.750 in |
| GAT3008SW0800 | Pipe Size N/A 8 in | Effective Area N/A 93.00 in² | Weight N/A 0 lb | B - Diameter N/A 14 in | OAL N/A 42.5 in |
| GAT3008SW1000 | Pipe Size N/A 10 in | Effective Area N/A 129.7 in² | Weight N/A 0 lb | B - Diameter N/A 16 in | OAL N/A 47.250 in |
| GAT3008SW1200 | Pipe Size N/A 12 in | Effective Area N/A 172.5 in² | Weight N/A 0 lb | B - Diameter N/A 18 in | OAL N/A 48.75 in |
| MEPB08S330A1400 | Pipe Size N/A 14 in | Effective Area N/A 212.00 in² | Weight N/A 0 lb | B - Diameter N/A 20.00 in | OAL N/A 42.25 in |
| MEPB08S330A1600 | Pipe Size N/A 16 in | Effective Area N/A 276.00 in² | Weight N/A 0 lb | B - Diameter N/A 22.00 in | OAL N/A 42.25 in |