MultiCAD (0)
▾
Metragator Externally Pressurized Expansion Joint
Metal Expansion Joints
Item # |
Pipe Size |
Effective Area |
Weight |
B - Diameter |
OAL |
|---|---|---|---|---|---|
| MEPB08S316A1600 | Pipe Size N/A 16 in | Effective Area N/A 276.00 in² | Weight N/A 1060 lb | B - Diameter N/A 22.00 in | OAL N/A 48.75 in |
| GAT3004SW0200 | Pipe Size N/A 2 in | Effective Area N/A 14.3 in² | Weight N/A 0 lb | B - Diameter N/A 6.625 in | OAL N/A 28.500 in |
| GAT3004SW0250 | Pipe Size N/A 2-1/2 in | Effective Area N/A 14.3 in² | Weight N/A 0 lb | B - Diameter N/A 6.625 in | OAL N/A 28.500 in |
| GAT3004SW0300 | Pipe Size N/A 3 in | Effective Area N/A 22.9 in² | Weight N/A 0 lb | B - Diameter N/A 8.625 in | OAL N/A 27.75 in |
| GAT3004SW0400 | Pipe Size N/A 4 in | Effective Area N/A 36.4 in² | Weight N/A 0 lb | B - Diameter N/A 10.75 in | OAL N/A 28.250 in |
| GAT3004SW0500 | Pipe Size N/A 5 in | Effective Area N/A 46.7 in² | Weight N/A 0 lb | B - Diameter N/A 10.75 in | OAL N/A 27.75 in |
| GAT3004SW0600 | Pipe Size N/A 6 in | Effective Area N/A 59.4 in² | Weight N/A 0 lb | B - Diameter N/A 12.75 in | OAL N/A 27.75 in |
| GAT3004SW0800 | Pipe Size N/A 8 in | Effective Area N/A 93.00 in² | Weight N/A 0 lb | B - Diameter N/A 14 in | OAL N/A 29.000 in |
| GAT3004SW1000 | Pipe Size N/A 10 in | Effective Area N/A 129.7 in² | Weight N/A 0 lb | B - Diameter N/A 16 in | OAL N/A 29.75 in |
| GAT3004SW1200 | Pipe Size N/A 12 in | Effective Area N/A 172.5 in² | Weight N/A 0 lb | B - Diameter N/A 18 in | OAL N/A 31.250 in |
| MEPB04S330A1400 | Pipe Size N/A 14 in | Effective Area N/A 212.00 in² | Weight N/A 0 lb | B - Diameter N/A 20.00 in | OAL N/A 25.000 in |
| MEPB04S330A1600 | Pipe Size N/A 16 in | Effective Area N/A 276.00 in² | Weight N/A 0 lb | B - Diameter N/A 22.00 in | OAL N/A 25.000 in |
| GAT3006SW0200 | Pipe Size N/A 2 in | Effective Area N/A 14.3 in² | Weight N/A 0 lb | B - Diameter N/A 6.625 in | OAL N/A 36.500 in |
| GAT3006SW0250 | Pipe Size N/A 2-1/2 in | Effective Area N/A 14.3 in² | Weight N/A 0 lb | B - Diameter N/A 6.625 in | OAL N/A 36.500 in |
| GAT3006SW0300 | Pipe Size N/A 3 in | Effective Area N/A 22.9 in² | Weight N/A 0 lb | B - Diameter N/A 8.625 in | OAL N/A 33 1/4 in |
| GAT3006SW0400 | Pipe Size N/A 4 in | Effective Area N/A 36.4 in² | Weight N/A 0 lb | B - Diameter N/A 10.75 in | OAL N/A 34.250 in |
| GAT3006SW0500 | Pipe Size N/A 5 in | Effective Area N/A 46.7 in² | Weight N/A 0 lb | B - Diameter N/A 10.75 in | OAL N/A 33 1/4 in |
| GAT3006SW0600 | Pipe Size N/A 6 in | Effective Area N/A 59.4 in² | Weight N/A 0 lb | B - Diameter N/A 12.75 in | OAL N/A 33 1/4 in |
| GAT3006SW0800 | Pipe Size N/A 8 in | Effective Area N/A 93.00 in² | Weight N/A 0 lb | B - Diameter N/A 14 in | OAL N/A 34.500 in |
| GAT3006SW1000 | Pipe Size N/A 10 in | Effective Area N/A 129.7 in² | Weight N/A 0 lb | B - Diameter N/A 16 in | OAL N/A 36 in |
| GAT3006SW1200 | Pipe Size N/A 12 in | Effective Area N/A 172.5 in² | Weight N/A 0 lb | B - Diameter N/A 18 in | OAL N/A 37.75 in |
| MEPB06S330A1400 | Pipe Size N/A 14 in | Effective Area N/A 212.00 in² | Weight N/A 0 lb | B - Diameter N/A 20.00 in | OAL N/A 32.500 in |
| MEPB06S330A1600 | Pipe Size N/A 16 in | Effective Area N/A 276.00 in² | Weight N/A 0 lb | B - Diameter N/A 22.00 in | OAL N/A 32.500 in |
| GAT3008SW0200 | Pipe Size N/A 2 in | Effective Area N/A 14.3 in² | Weight N/A 0 lb | B - Diameter N/A 6.625 in | OAL N/A 45.000 in |
| GAT3008SW0250 | Pipe Size N/A 2-1/2 in | Effective Area N/A 14.3 in² | Weight N/A 0 lb | B - Diameter N/A 6.625 in | OAL N/A 45.250 in |