MultiCAD (0)
▾
Metragator Externally Pressurized Expansion Joint
Metal Expansion Joints
Item # |
Pipe Size |
Effective Area |
Weight |
B - Diameter |
OAL |
|---|---|---|---|---|---|
| GAT06SW0500 | Pipe Size N/A 5 in | Effective Area N/A 46.35 in² | Weight N/A 112 lb | B - Diameter N/A 10.75 in | OAL N/A 30.750 in |
| GAT06SW0600 | Pipe Size N/A 6 in | Effective Area N/A 58.90 in² | Weight N/A 139 lb | B - Diameter N/A 12.80 in | OAL N/A 31.500 in |
| GAT06SW0800 | Pipe Size N/A 8 in | Effective Area N/A 88.82 in² | Weight N/A 185 lb | B - Diameter N/A 14.02 in | OAL N/A 33.74 in |
| GAT06SW1000 | Pipe Size N/A 10 in | Effective Area N/A 124.62 in² | Weight N/A 227 lb | B - Diameter N/A 15.98 in | OAL N/A 32.99 in |
| GAT06SW1200 | Pipe Size N/A 12 in | Effective Area N/A 166.63 in² | Weight N/A 273 lb | B - Diameter N/A 17.99 in | OAL N/A 32.24 in |
| GAT06SW1400 | Pipe Size N/A 14 in | Effective Area N/A 212.00 in² | Weight N/A 212 lb | B - Diameter N/A 20.00 in | OAL N/A 32.000 in |
| GAT06SW1600 | Pipe Size N/A 16 in | Effective Area N/A 276.00 in² | Weight N/A 276 lb | B - Diameter N/A 22.00 in | OAL N/A 32.000 in |
| GAT08SW0200 | Pipe Size N/A 2 in | Effective Area N/A 13.18 in² | Weight N/A 42 lb | B - Diameter N/A 5.51 in | OAL N/A 37.76 in |
| GAT08SW0250 | Pipe Size N/A 2-1/2 in | Effective Area N/A 13.18 in² | Weight N/A 47 lb | B - Diameter N/A 5.51 in | OAL N/A 37.99 in |
| GAT08SW0300 | Pipe Size N/A 3 in | Effective Area N/A 20.77 in² | Weight N/A 62 lb | B - Diameter N/A 6.61 in | OAL N/A 37.80 in |
| GAT08SW0400 | Pipe Size N/A 4 in | Effective Area N/A 35.96 in² | Weight N/A 94 lb | B - Diameter N/A 8.62 in | OAL N/A 37.24 in |
| GAT08SW0500 | Pipe Size N/A 5 in | Effective Area N/A 46.35 in² | Weight N/A 144 lb | B - Diameter N/A 10.75 in | OAL N/A 37.52 in |
| GAT08SW0600 | Pipe Size N/A 6 in | Effective Area N/A 58.90 in² | Weight N/A 177 lb | B - Diameter N/A 12.80 in | OAL N/A 37.76 in |
| GAT08SW0800 | Pipe Size N/A 8 in | Effective Area N/A 88.82 in² | Weight N/A 238 lb | B - Diameter N/A 14.02 in | OAL N/A 40.98 in |
| GAT08SW1000 | Pipe Size N/A 10 in | Effective Area N/A 124.62 in² | Weight N/A 288 lb | B - Diameter N/A 15.98 in | OAL N/A 39.25 in |
| GAT08SW1200 | Pipe Size N/A 12 in | Effective Area N/A 166.63 in² | Weight N/A 346 lb | B - Diameter N/A 17.99 in | OAL N/A 38.74 in |
| GAT08SW1400 | Pipe Size N/A 14 in | Effective Area N/A 212.00 in² | Weight N/A 212 lb | B - Diameter N/A 20.00 in | OAL N/A 41.750 in |
| GAT08SW1600 | Pipe Size N/A 16 in | Effective Area N/A 276.00 in² | Weight N/A 276 lb | B - Diameter N/A 22.00 in | OAL N/A 41.750 in |
| GAT3004SF0200 | Pipe Size N/A 2 in | Effective Area N/A 14.3 in² | Weight N/A 49 lb | B - Diameter N/A 6.625 in | OAL N/A 29.000 in |
| GAT3004SF0250 | Pipe Size N/A 2-1/2 in | Effective Area N/A 14.3 in² | Weight N/A 56 lb | B - Diameter N/A 6.625 in | OAL N/A 29.000 in |
| GAT3004SF0300 | Pipe Size N/A 3 in | Effective Area N/A 23.00 in² | Weight N/A 75 lb | B - Diameter N/A 8.625 in | OAL N/A 28.000 in |
| GAT3004SF0400 | Pipe Size N/A 4 in | Effective Area N/A 36.4 in² | Weight N/A 121 lb | B - Diameter N/A 10.75 in | OAL N/A 28.750 in |
| GAT3004SF0500 | Pipe Size N/A 5 in | Effective Area N/A 47.00 in² | Weight N/A 158 lb | B - Diameter N/A 10.75 in | OAL N/A 28.250 in |
| GAT3004SF0600 | Pipe Size N/A 6 in | Effective Area N/A 59.4 in² | Weight N/A 190 lb | B - Diameter N/A 12.75 in | OAL N/A 28.250 in |
| GAT3004SF0800 | Pipe Size N/A 8 in | Effective Area N/A 93.00 in² | Weight N/A 295 lb | B - Diameter N/A 14 in | OAL N/A 29.500 in |