MultiCAD (0)
▾
150# Plate Flange x Groove End and Concentric Reducer
Vane Flex
Item # |
Size |
OAL - Length |
Working Pressure at 70° F |
---|---|---|---|
VFRFG0225 | Size N/A 2 x 2-1/2 | OAL - Length N/A 15.000 in | Working Pressure at 70° F N/A 345 psi |
VFRFG0203 | Size N/A 2 x 3 | OAL - Length N/A 15.000 in | Working Pressure at 70° F N/A 289 psi |
VFRFG2503 | Size N/A 2-1/2 x 3 | OAL - Length N/A 15.000 in | Working Pressure at 70° F N/A 289 psi |
VFRFG0204 | Size N/A 2 x 4 | OAL - Length N/A 15.5 in | Working Pressure at 70° F N/A 300 psi |
VFRFG2504 | Size N/A 2-1/2 x 4 | OAL - Length N/A 15.5 in | Working Pressure at 70° F N/A 300 psi |
VFRFG0304 | Size N/A 3 x 4 | OAL - Length N/A 15.5 in | Working Pressure at 70° F N/A 300 psi |
VFRFG2505 | Size N/A 2-1/2 x 5 | OAL - Length N/A 18 1/2 in | Working Pressure at 70° F N/A 220 psi |
VFRFG0305 | Size N/A 3 x 5 | OAL - Length N/A 18 1/2 in | Working Pressure at 70° F N/A 220 psi |
VFRFG0405 | Size N/A 4 x 5 | OAL - Length N/A 18 1/2 in | Working Pressure at 70° F N/A 220 psi |
VFRFG0306 | Size N/A 3 x 6 | OAL - Length N/A 19.000 in | Working Pressure at 70° F N/A 200 psi |
VFRFG0406 | Size N/A 4 x 6 | OAL - Length N/A 19.000 in | Working Pressure at 70° F N/A 200 psi |
VFRFG0506 | Size N/A 5 x 6 | OAL - Length N/A 19.000 in | Working Pressure at 70° F N/A 200 psi |
VFRFG0408 | Size N/A 4 x 8 | OAL - Length N/A 21.000 in | Working Pressure at 70° F N/A 190 psi |
VFRFG0508 | Size N/A 5 x 8 | OAL - Length N/A 21.000 in | Working Pressure at 70° F N/A 190 psi |
VFRFG0608 | Size N/A 6 x 8 | OAL - Length N/A 21.000 in | Working Pressure at 70° F N/A 190 psi |
VFRFG0610 | Size N/A 6 x 10 | OAL - Length N/A 23.000 in | Working Pressure at 70° F N/A 150 psi |
VFRFG0810 | Size N/A 8 x 10 | OAL - Length N/A 23.000 in | Working Pressure at 70° F N/A 150 psi |
VFRFG1012 | Size N/A 10 x 12 | OAL - Length N/A 25.000 in | Working Pressure at 70° F N/A 125 psi |