MultiCAD (0)
▾
Item # |
Size |
OAL - Length |
Working Pressure at 70° F |
---|---|---|---|
VFR0225 | Size N/A 2 x 2-1/2 | OAL - Length N/A 12.25 in | Working Pressure at 70° F N/A 345 psi |
VFR0203 | Size N/A 2 x 3 | OAL - Length N/A 12.25 in | Working Pressure at 70° F N/A 289 psi |
VFR2503 | Size N/A 2-1/2 x 3 | OAL - Length N/A 12.25 in | Working Pressure at 70° F N/A 289 psi |
VFR0204 | Size N/A 2 x 4 | OAL - Length N/A 12.750 in | Working Pressure at 70° F N/A 300 psi |
VFR2504 | Size N/A 2-1/2 x 4 | OAL - Length N/A 12.750 in | Working Pressure at 70° F N/A 300 psi |
VFR0304 | Size N/A 3 x 4 | OAL - Length N/A 12.750 in | Working Pressure at 70° F N/A 300 psi |
VFR2505 | Size N/A 2-1/2 x 5 | OAL - Length N/A 15.75 in | Working Pressure at 70° F N/A 220 psi |
VFR0305 | Size N/A 3 x 5 | OAL - Length N/A 15.75 in | Working Pressure at 70° F N/A 220 psi |
VFR0405 | Size N/A 4 x 5 | OAL - Length N/A 15.75 in | Working Pressure at 70° F N/A 220 psi |
VFR0306 | Size N/A 3 x 6 | OAL - Length N/A 16.250 in | Working Pressure at 70° F N/A 200 psi |
VFR0406 | Size N/A 4 x 6 | OAL - Length N/A 16.250 in | Working Pressure at 70° F N/A 200 psi |
VFR0506 | Size N/A 5 x 6 | OAL - Length N/A 16.250 in | Working Pressure at 70° F N/A 200 psi |
VFR0408 | Size N/A 4 x 8 | OAL - Length N/A 17.500 in | Working Pressure at 70° F N/A 190 psi |
VFR0508 | Size N/A 5 x 8 | OAL - Length N/A 17.500 in | Working Pressure at 70° F N/A 190 psi |
VFR0608 | Size N/A 6 x 8 | OAL - Length N/A 17.500 in | Working Pressure at 70° F N/A 190 psi |
VFR0610 | Size N/A 6 x 10 | OAL - Length N/A 19.500 in | Working Pressure at 70° F N/A 150 psi |
VFR0810 | Size N/A 8 x 10 | OAL - Length N/A 19.500 in | Working Pressure at 70° F N/A 150 psi |
VFR1012 | Size N/A 10 x 12 | OAL - Length N/A 21.50 in | Working Pressure at 70° F N/A 125 psi |