MultiCAD (0)
▾
Item # |
Size |
A - Total length |
B - Length |
Working Pressure at 70° F |
|---|---|---|---|---|
| VF90RFG0225 | N/A 2 x 2-1/2 | N/A 15 in | N/A 4 in | N/A 345 psi |
| VF90RFG0203 | N/A 2 x 3 | N/A 15.75 in | N/A 4.75 in | N/A 289 psi |
| VF90RFG2503 | N/A 2-1/2 x 3 | N/A 15.75 in | N/A 4.75 in | N/A 289 psi |
| VF90RFG0204 | N/A 2 x 4 | N/A 17.25 in | N/A 6.25 in | N/A 300 psi |
| VF90RFG2504 | N/A 2-1/2 x 4 | N/A 17.25 in | N/A 6.25 in | N/A 300 psi |
| VF90RFG0304 | N/A 3 x 4 | N/A 17.25 in | N/A 6.25 in | N/A 300 psi |
| VF90RFG2505 | N/A 2-1/2 x 5 | N/A 20.75 in | N/A 7.75 in | N/A 220 psi |
| VF90RFG0305 | N/A 3 x 5 | N/A 20.75 in | N/A 7.75 in | N/A 220 psi |
| VF90RFG0405 | N/A 4 x 5 | N/A 20.75 in | N/A 7.75 in | N/A 220 psi |
| VF90RFG0306 | N/A 3 x 6 | N/A 22.25 in | N/A 9.250 in | N/A 200 psi |
| VF90RFG0406 | N/A 4 x 6 | N/A 22.25 in | N/A 9.250 in | N/A 200 psi |
| VF90RFG0506 | N/A 5 x 6 | N/A 22.25 in | N/A 9.250 in | N/A 200 psi |
| VF90RFG0408 | N/A 4 x 8 | N/A 26.75 in | N/A 12.25 in | N/A 190 psi |
| VF90RFG0508 | N/A 5 x 8 | N/A 26.75 in | N/A 12.25 in | N/A 190 psi |
| VF90RFG0608 | N/A 6 x 8 | N/A 26.75 in | N/A 12.25 in | N/A 190 psi |
| VF90RFG0610 | N/A 6 x 10 | N/A 30.75 in | N/A 15.250 in | N/A 150 psi |
| VF90RFG0810 | N/A 8 x 10 | N/A 30.75 in | N/A 15.250 in | N/A 150 psi |
| VF90RFG1012 | N/A 10 x 12 | N/A 34.75 in | N/A 18 1/4 in | N/A 125 psi |






