MultiCAD (0)
▾
Item # |
Pipe Size |
WOG Pressure / Temp |
Steam Pressure / Temp |
Ship Weight |
WOG Screen |
Steam Screen |
|---|---|---|---|---|---|---|
| B1T0200 | N/A 2 | N/A 175 PSIG at 150 Deg F | N/A 125 PSIG at 350 Deg F | N/A 22 lb | N/A .045 Perf | N/A .045 Perf |
| B1T0250 | N/A 2 1/2 | N/A 175 PSIG at 150 Deg F | N/A 125 PSIG at 350 Deg F | N/A 31 lb | N/A .045 Perf | N/A .045 Perf |
| B1T0300 | N/A 3 | N/A 175 PSIG at 150 Deg F | N/A 125 PSIG at 350 Deg F | N/A 42 lb | N/A .045 Perf | N/A .045 Perf |
| B1T0400 | N/A 4 | N/A 175 PSIG at 150 Deg F | N/A 125 PSIG at 350 Deg F | N/A 70.00 lb | N/A .125 Perf | N/A .125 Perf |
| B1T0500 | N/A 5 | N/A 175 PSIG at 150 Deg F | N/A 125 PSIG at 350 Deg F | N/A 90.00 lb | N/A .125 Perf | N/A .125 Perf |
| B1T0600 | N/A 6 | N/A 175 PSIG at 150 Deg F | N/A 125 PSIG at 350 Deg F | N/A 124 lb | N/A .125 Perf | N/A .125 Perf |
| B1T0800 | N/A 8 | N/A 175 PSIG at 150 Deg F | N/A 125 PSIG at 350 Deg F | N/A 270.00 lb | N/A .125 Perf | N/A .125 Perf |
| B1T1000 | N/A 10 | N/A 175 PSIG at 150 Deg F | N/A 125 PSIG at 350 Deg F | N/A 384.00 lb | N/A .125 Perf | N/A .125 Perf |
| B1T1200 | N/A 12 | N/A 175 PSIG at 150 Deg F | N/A 125 PSIG at 350 Deg F | N/A 670.00 lb | N/A .125 Perf | N/A .125 Perf |






