MultiCAD (0)
▾
Item # |
Pipe Material |
Pipe Size |
Insulation Thickness |
Centerline to Base |
Top to Base |
Outside Housing Diameter |
|---|---|---|---|---|---|---|
| PGIV230075 | N/A Carbon Steel | N/A 3/4 | N/A 1 in | N/A 3 1/2 in | N/A 5 7/8 in | N/A 6 1/8 in |
| PGIV230100 | N/A Carbon Steel | N/A 1 | N/A 1 in | N/A 3 1/2 in | N/A 5 7/8 in | N/A 6 1/8 in |
| PGIV230125 | N/A Carbon Steel | N/A 1 1/4 | N/A 1 in | N/A 3 1/2 in | N/A 5 7/8 in | N/A 6 1/8 in |
| PGIV240200 | N/A Carbon Steel | N/A 2 | N/A 1 in | N/A 4 in | N/A 6.75 in | N/A 7.125 in |
| PGIV250300 | N/A Carbon Steel | N/A 3 | N/A 1 in | N/A 4 3/8 in | N/A 7.625 in | N/A 8 1/8 in |
| PGIV260400 | N/A Carbon Steel | N/A 4 | N/A 1 in | N/A 5.25 in | N/A 9 1/4 in | N/A 10 1/8 in |
| PGIV230050 | N/A Carbon Steel | N/A 1/2 | N/A 1.5 in | N/A 3 1/2 in | N/A 5 7/8 in | N/A 6 1/8 in |
| PGIV240075 | N/A Carbon Steel | N/A 3/4 | N/A 1.5 in | N/A 4 in | N/A 6.75 in | N/A 7.125 in |
| PGIV240100 | N/A Carbon Steel | N/A 1 | N/A 1.5 in | N/A 4 in | N/A 6.75 in | N/A 7.125 in |
| PGIV240125 | N/A Carbon Steel | N/A 1 1/4 | N/A 1.5 in | N/A 4 in | N/A 6.75 in | N/A 7.125 in |
| PGIV240150 | N/A Carbon Steel | N/A 1 1/2 | N/A 1.5 in | N/A 4 in | N/A 6.75 in | N/A 7.125 in |
| PGIV250200 | N/A Carbon Steel | N/A 2 | N/A 1.5 in | N/A 4 3/8 in | N/A 7.625 in | N/A 8 1/8 in |
| PGIV250250 | N/A Carbon Steel | N/A 2 1/2 | N/A 1.5 in | N/A 4 3/8 in | N/A 7.625 in | N/A 8 1/8 in |
| PGIG260400 | N/A Carbon Steel | N/A 4 | N/A 1.5 in | N/A 5.25 in | N/A 9 1/4 in | N/A 10 1/8 in |
| PGIV270600 | N/A Carbon Steel | N/A 6 | N/A 1.5 in | N/A 6.25 in | N/A 11 5/8 in | N/A 12 1/8 in |
| PGIV280800 | N/A Carbon Steel | N/A 8 | N/A 1.5 in | N/A 7 in | N/A 13 3/8 in | N/A 14 1/8 in |
| PGIV240050 | N/A Carbon Steel | N/A 1/2 | N/A 2 in | N/A 4 in | N/A 6.75 in | N/A 7.125 in |
| PGIV250075 | N/A Carbon Steel | N/A 3/4 | N/A 2 in | N/A 4 3/8 in | N/A 7.625 in | N/A 8 1/8 in |
| PGIV250100 | N/A Carbon Steel | N/A 1 | N/A 2 in | N/A 4 3/8 in | N/A 7.625 in | N/A 8 1/8 in |
| PGIV250125 | N/A Carbon Steel | N/A 1 1/4 | N/A 2 in | N/A 4 3/8 in | N/A 7.625 in | N/A 8 1/8 in |
| PGIV250150 | N/A Carbon Steel | N/A 1 1/2 | N/A 2 in | N/A 4 3/8 in | N/A 7.625 in | N/A 8 1/8 in |
| PGIV260300 | N/A Carbon Steel | N/A 3 | N/A 2 in | N/A 5.25 in | N/A 9 1/4 in | N/A 10 1/8 in |
| PGIV270500 | N/A Carbon Steel | N/A 5 | N/A 2 in | N/A 6.25 in | N/A 11 5/8 in | N/A 12 1/8 in |
| PGIV290800 | N/A Carbon Steel | N/A 8 | N/A 2 in | N/A 7 7/8 in | N/A 15 1/8 in | N/A 16 1/8 in |
| PGIV301000 | N/A Carbon Steel | N/A 10 | N/A 2 in | N/A 8 7/8 in | N/A 17 in | N/A 18 1/8 in |






