MultiCAD (0)
▾
Item # |
Bottom of Cradle |
Bolt Hole Centerline |
Base Plate |
|---|---|---|---|
| PAI112 | N/A 11 in | N/A 6.41 in | N/A 9 x 9 |
| PAI212 | N/A 10.75 in | N/A 6.41 in | N/A 9 x 10 |
| PAI312 | N/A 10.5 in | N/A 6.41 in | N/A 9 x 11 |
| PAI412 | N/A 10.5 in | N/A 7.13 in | N/A 10 x 12 |
| PAI512 | N/A 10 in | N/A 8.55 in | N/A 12 x 14 |
| PAI612 | N/A 10 in | N/A 14.73 in | N/A 10 x 18 |
| PAI712 | N/A 9 in | N/A 9.98 in | N/A 12 x 14 |
| PAI812 | N/A 9 in | N/A 9.98 in | N/A 14 x 14 |
| PAI912 | N/A 9 in | N/A 14.25 in | N/A 12 x 18 |
| PAI1012 | N/A 12 in | N/A 15.91 in | N/A 13 x 20 |
| PAI1112 | N/A 8 in | N/A 17.81 in | N/A 13 x 22 |
| PAI1212 | N/A 12 in | N/A 11.4 in | N/A 16 x 16 |
| PAI1312 | N/A 7 in | N/A 13.3 in | N/A 16 x 18 |
| PAI1412 | N/A 12 in | N/A 15.2 in | N/A 16 x 20 |
| PAI1512 | N/A 12 in | N/A 17.1 in | N/A 16 x 22 |
| PAI1612 | N/A 4 in | N/A 14.25 in | N/A 20 x 20 |
| PAI118 | N/A 17 in | N/A 6.41 in | N/A 9 x 9 |
| PAI218 | N/A 16.75 in | N/A 6.41 in | N/A 9 x 10 |
| PAI318 | N/A 16.5 in | N/A 8.31 in | N/A 9 x 11 |
| PAI418 | N/A 16.5 in | N/A 9.03 in | N/A 10 x 12 |
| PAI518 | N/A 16 in | N/A 10.45 in | N/A 12 x 14 |
| PAI618 | N/A 16 in | N/A 14.73 in | N/A 10 x 18 |
| PAI718 | N/A 15 in | N/A 9.98 in | N/A 12 x 14 |
| PAI818 | N/A 15 in | N/A 9.98 in | N/A 14 x 14 |
| PAI918 | N/A 15 in | N/A 14.25 in | N/A 12 x 18 |






