MultiCAD (0)
▾
Item # |
Size |
Movement |
End to End |
Length |
Pressure |
Spring Force |
|---|---|---|---|---|---|---|
| MLUGFM320100 | N/A 1 | N/A ± 16 | N/A 27 in | N/A 29.000 in | N/A 300 psi | N/A 53 lbs |
| MLUGFM320125 | N/A 1 1/4 | N/A ± 16 | N/A 28 in | N/A 32.000 in | N/A 300 psi | N/A 66 lbs |
| MLUGFM320150 | N/A 1 1/2 | N/A ± 16 | N/A 29 in | N/A 34.000 in | N/A 300 psi | N/A 70 lbs |
| MLUGFM320200 | N/A 2 | N/A ± 16 | N/A 31 in | N/A 39 in | N/A 300 psi | N/A 78 lbs |
| MLUGFM320250 | N/A 2 1/2 | N/A ± 16 | N/A 33 in | N/A 45.000 in | N/A 300 psi | N/A 83 lbs |
| MLUGFM320300 | N/A 3 | N/A ± 16 | N/A 35 in | N/A 48.00 in | N/A 300 psi | N/A 90 lbs |
| MLUGFM320400 | N/A 4 | N/A ± 16 | N/A 40 in | N/A 56.000 in | N/A 175 psi | N/A 120 lbs |
| MLUGFM320500 | N/A 5 | N/A ± 16 | N/A 44 in | N/A 62 in | N/A 175 psi | N/A 186 lbs |
| MLUGFM320600 | N/A 6 | N/A ± 16 | N/A 48 in | N/A 68 in | N/A 175 psi | N/A 202 lbs |
| MLUGFM320800 | N/A 8 | N/A ± 16 | N/A 58 in | N/A 78.000 in | N/A 175 psi | N/A 260 lbs |
| MLUGFM321000 | N/A 10 | N/A ± 16 | N/A 68 in | N/A 90 in | N/A 175 psi | N/A 283 lbs |
| MLUGFM321200 | N/A 12 | N/A ± 16 | N/A 80 in | N/A 102 in | N/A 175 psi | N/A 390 lbs |






