MultiCAD (0)
▾
Item # |
Size |
Movement |
A - End to End |
B - Length |
Pressure |
Spring Force |
---|---|---|---|---|---|---|
MLUF160200 | Size N/A 2 | Movement N/A ± 8 | A - End to End N/A 17.5 in | B - Length N/A 30.000 in | Pressure N/A 300 psi | Spring Force N/A 78 lbs |
MLUF160250 | Size N/A 2 1/2 | Movement N/A ± 8 | A - End to End N/A 19.5 in | B - Length N/A 34.000 in | Pressure N/A 300 psi | Spring Force N/A 83 lbs |
MLUF160300 | Size N/A 3 | Movement N/A ± 8 | A - End to End N/A 21.5 in | B - Length N/A 37.000 in | Pressure N/A 300 psi | Spring Force N/A 90 lbs |
MLUF160400 | Size N/A 4 | Movement N/A ± 8 | A - End to End N/A 26 in | B - Length N/A 43 in | Pressure N/A 175 psi | Spring Force N/A 120 lbs |
MLUF160500 | Size N/A 5 | Movement N/A ± 8 | A - End to End N/A 30.5 in | B - Length N/A 48.00 in | Pressure N/A 175 psi | Spring Force N/A 186 lbs |
MLUF160600 | Size N/A 6 | Movement N/A ± 8 | A - End to End N/A 36.5 in | B - Length N/A 55 in | Pressure N/A 175 psi | Spring Force N/A 202 lbs |
MLUF160800 | Size N/A 8 | Movement N/A ± 8 | A - End to End N/A 48.5 in | B - Length N/A 70.000 in | Pressure N/A 175 psi | Spring Force N/A 260 lbs |
MLUF161000 | Size N/A 10 | Movement N/A ± 8 | A - End to End N/A 60.5 in | B - Length N/A 74.500 in | Pressure N/A 175 psi | Spring Force N/A 283 lbs |
MLUF161200 | Size N/A 12 | Movement N/A ± 8 | A - End to End N/A 72.5 in | B - Length N/A 84.500 in | Pressure N/A 175 psi | Spring Force N/A 390 lbs |