MultiCAD (0)
▾
Item # |
Pipe Size |
A - Total length |
Pressure/ Temp. |
Weight |
---|---|---|---|---|
GF0200 | Pipe Size N/A 2 | A - Total length N/A 12 in | Pressure/ Temp. N/A 450 PSI at 70 deg F. | Weight N/A 9 lb |
GF0250 | Pipe Size N/A 2 1/2 | A - Total length N/A 14.000 in | Pressure/ Temp. N/A 345 PSI at 70 deg F. | Weight N/A 13 lb |
GF0300 | Pipe Size N/A 3 | A - Total length N/A 14.000 in | Pressure/ Temp. N/A 289 PSI at 70 deg F. | Weight N/A 14 lb |
GF0400 | Pipe Size N/A 4 | A - Total length N/A 16.000 in | Pressure/ Temp. N/A 300 PSI at 70 deg F. | Weight N/A 18 lb |
GF0500 | Pipe Size N/A 5 | A - Total length N/A 17.000 in | Pressure/ Temp. N/A 220 PSI at 70 deg F. | Weight N/A 25 lb |
GF0600 | Pipe Size N/A 6 | A - Total length N/A 18.000 in | Pressure/ Temp. N/A 200 PSI at 70 deg F. | Weight N/A 28 lb |
GF0800 | Pipe Size N/A 8 | A - Total length N/A 20 in | Pressure/ Temp. N/A 190 PSI at 70 deg F. | Weight N/A 52.00 lb |