MultiCAD (0)
▾
Item # |
Size |
OAL - Length |
Working Pressure at 70o F |
---|---|---|---|
SDFS0200 | Size N/A 2 | OAL - Length N/A 455 psi | Working Pressure at 70o F N/A 9 in |
SDFS0250 | Size N/A 2-1/2 | OAL - Length N/A 345 psi | Working Pressure at 70o F N/A 9 in |
SDFS0300 | Size N/A 3 | OAL - Length N/A 289 psi | Working Pressure at 70o F N/A 9 in |
SDFS0400 | Size N/A 4 | OAL - Length N/A 300 psi | Working Pressure at 70o F N/A 9 in |
SDFS0500 | Size N/A 5 | OAL - Length N/A 220 psi | Working Pressure at 70o F N/A 11.000 in |
SDFS0600 | Size N/A 6 | OAL - Length N/A 200 psi | Working Pressure at 70o F N/A 11.000 in |
SDFS0800 | Size N/A 8 | OAL - Length N/A 190 psi | Working Pressure at 70o F N/A 12 in |
SDFS1000 | Size N/A 10 | OAL - Length N/A 150 psi | Working Pressure at 70o F N/A 13 in |
SDFS1200 | Size N/A 12 | OAL - Length N/A 125 psi | Working Pressure at 70o F N/A 14.000 in |
SDFS1400 | Size N/A 14 | OAL - Length N/A 105 psi | Working Pressure at 70o F N/A 14.000 in |