MultiCAD (0)
▾
Item # |
Size |
OAL - Length |
Working Pressure at 70o F |
---|---|---|---|
SDFLR2502 | Size N/A 2.5 x 2 | OAL - Length N/A 345 psi | Working Pressure at 70o F N/A 12.25 in |
SDFLR0302 | Size N/A 3 x 2 | OAL - Length N/A 289 psi | Working Pressure at 70o F N/A 12.25 in |
SDFLR0325 | Size N/A 3 x 2.5 | OAL - Length N/A 289 psi | Working Pressure at 70o F N/A 12.25 in |
SDFLR0402 | Size N/A 4 x 2 | OAL - Length N/A 300 psi | Working Pressure at 70o F N/A 12.750 in |
SDFLR0425 | Size N/A 4 x 2.5 | OAL - Length N/A 300 psi | Working Pressure at 70o F N/A 12.750 in |
SDFLR0403 | Size N/A 4 x 3 | OAL - Length N/A 300 psi | Working Pressure at 70o F N/A 12.750 in |
SDFLR0525 | Size N/A 5 x 2.5 | OAL - Length N/A 220 psi | Working Pressure at 70o F N/A 15.75 in |
SDFLR0503 | Size N/A 5 x 3 | OAL - Length N/A 220 psi | Working Pressure at 70o F N/A 15.75 in |
SDFLR0504 | Size N/A 5 x 4 | OAL - Length N/A 220 psi | Working Pressure at 70o F N/A 15.75 in |
SDFLR0603 | Size N/A 6 x 3 | OAL - Length N/A 200 psi | Working Pressure at 70o F N/A 16.250 in |
SDFLR0604 | Size N/A 6 x 4 | OAL - Length N/A 200 psi | Working Pressure at 70o F N/A 16.250 in |
SDFLR0605 | Size N/A 6 x 5 | OAL - Length N/A 200 psi | Working Pressure at 70o F N/A 16.250 in |
SDFLR0804 | Size N/A 8 x 4 | OAL - Length N/A 190 psi | Working Pressure at 70o F N/A 17.500 in |
SDFLR0805 | Size N/A 8 x 5 | OAL - Length N/A 190 psi | Working Pressure at 70o F N/A 17.500 in |
SDFLR0806 | Size N/A 8 x 6 | OAL - Length N/A 190 psi | Working Pressure at 70o F N/A 17.500 in |
SDFLR1006 | Size N/A 10 x 6 | OAL - Length N/A 150 psi | Working Pressure at 70o F N/A 19.500 in |
SDFLR1008 | Size N/A 10 x 8 | OAL - Length N/A 150 psi | Working Pressure at 70o F N/A 19.500 in |
SDFLR1210 | Size N/A 12 x 10 | OAL - Length N/A 125 psi | Working Pressure at 70o F N/A 21.50 in |