MultiCAD (0)
▾
Item # |
Size |
A - Total length |
B - Length |
Working Pressure at 70o F |
---|---|---|---|---|
SDFL90GF0200 | Size N/A 2 | A - Total length N/A 14.250 in | B - Length N/A 3.25 in | Working Pressure at 70o F N/A 455 psi |
SDFL90GF0250 | Size N/A 2-1/2 | A - Total length N/A 15.000 in | B - Length N/A 4 in | Working Pressure at 70o F N/A 345 psi |
SDFL90GF0300 | Size N/A 3 | A - Total length N/A 15.75 in | B - Length N/A 4.75 in | Working Pressure at 70o F N/A 289 psi |
SDFL90GF0400 | Size N/A 4 | A - Total length N/A 17.250 in | B - Length N/A 6.25 in | Working Pressure at 70o F N/A 300 psi |
SDFL90GF0500 | Size N/A 5 | A - Total length N/A 20.750 in | B - Length N/A 7.75 in | Working Pressure at 70o F N/A 220 psi |
SDFL90GF0600 | Size N/A 6 | A - Total length N/A 22.250 in | B - Length N/A 9.25 in | Working Pressure at 70o F N/A 200 psi |
SDFL90GF0800 | Size N/A 8 | A - Total length N/A 26.750 in | B - Length N/A 12.25 in | Working Pressure at 70o F N/A 190 psi |
SDFL90GF1000 | Size N/A 10 | A - Total length N/A 30.750 in | B - Length N/A 15.25 in | Working Pressure at 70o F N/A 150 psi |
SDFL90GF1200 | Size N/A 12 | A - Total length N/A 34.75 in | B - Length N/A 18.25 in | Working Pressure at 70o F N/A 125 psi |
SDFL90GF1400 | Size N/A 14 | A - Total length N/A 37.75 in | B - Length N/A 21 1/4 in | Working Pressure at 70o F N/A 105 psi |