MultiCAD (0)
▾
Item # |
Size |
A - Total length |
B - Length |
Working Pressure at 70o F |
---|---|---|---|---|
SDFL900200 | Size N/A 2 | A - Total length N/A 11.500 in | B - Length N/A 3.25 in | Working Pressure at 70o F N/A 455 psi |
SDFL900250 | Size N/A 2-1/2 | A - Total length N/A 12.25 in | B - Length N/A 4 in | Working Pressure at 70o F N/A 345 psi |
SDFL900300 | Size N/A 3 | A - Total length N/A 13 in | B - Length N/A 4.75 in | Working Pressure at 70o F N/A 289 psi |
SDFL900400 | Size N/A 4 | A - Total length N/A 14.500 in | B - Length N/A 6.25 in | Working Pressure at 70o F N/A 300 psi |
SDFL900500 | Size N/A 5 | A - Total length N/A 18.000 in | B - Length N/A 7.75 in | Working Pressure at 70o F N/A 220 psi |
SDFL900600 | Size N/A 6 | A - Total length N/A 19.500 in | B - Length N/A 9.25 in | Working Pressure at 70o F N/A 200 psi |
SDFL900800 | Size N/A 8 | A - Total length N/A 23.250 in | B - Length N/A 12.25 in | Working Pressure at 70o F N/A 190 psi |
SDFL901000 | Size N/A 10 | A - Total length N/A 27.250 in | B - Length N/A 15.25 in | Working Pressure at 70o F N/A 150 psi |
SDFL901200 | Size N/A 12 | A - Total length N/A 31.250 in | B - Length N/A 18.25 in | Working Pressure at 70o F N/A 125 psi |
SDFL901400 | Size N/A 14 | A - Total length N/A 34.250 in | B - Length N/A 21 1/4 in | Working Pressure at 70o F N/A 105 psi |