MultiCAD (0)
▾
Item # |
Size |
A - Total length |
B - Length |
Working Pressure at 70o F |
---|---|---|---|---|
SDFS90GF0200 | Size N/A 2 | A - Total length N/A 13.250 in | B - Length N/A 2.25 in | Working Pressure at 70o F N/A 455 psi |
SDFS90GF0250 | Size N/A 2-1/2 | A - Total length N/A 13.250 in | B - Length N/A 2.75 in | Working Pressure at 70o F N/A 345 psi |
SDFS90GF0300 | Size N/A 3 | A - Total length N/A 14.250 in | B - Length N/A 3.25 in | Working Pressure at 70o F N/A 289 psi |
SDFS90GF0400 | Size N/A 4 | A - Total length N/A 15.250 in | B - Length N/A 4.25 in | Working Pressure at 70o F N/A 300 psi |
SDFS90GF0500 | Size N/A 5 | A - Total length N/A 18 1/4 in | B - Length N/A 5.25 in | Working Pressure at 70o F N/A 220 psi |
SDFS90GF0600 | Size N/A 6 | A - Total length N/A 19.250 in | B - Length N/A 6.25 in | Working Pressure at 70o F N/A 200 psi |
SDFS90GF0800 | Size N/A 8 | A - Total length N/A 22.750 in | B - Length N/A 8.25 in | Working Pressure at 70o F N/A 190 psi |
SDFS90GF1000 | Size N/A 10 | A - Total length N/A 25 3/4 in | B - Length N/A 10.25 in | Working Pressure at 70o F N/A 150 psi |
SDFS90GF1200 | Size N/A 12 | A - Total length N/A 28.750 in | B - Length N/A 12.25 in | Working Pressure at 70o F N/A 125 psi |
SDFS90GF1400 | Size N/A 14 | A - Total length N/A 30.750 in | B - Length N/A 14.25 in | Working Pressure at 70o F N/A 105 psi |