MultiCAD (0)
▾
Item # |
Size |
A |
B |
C |
D |
E |
|---|---|---|---|---|---|---|
| CVF900-2 | N/A 2 in25 mm | N/A 6 in | N/A 9-3/4 in | N/A 6 in | N/A 4 3/4 in | N/A 3 5/8 in |
| CVF900-2 1/2 | N/A 2 1/2 in65 mm | N/A 7 in | N/A 9-3/4 in | N/A 7 in | N/A 5 1/2 in | N/A 3 5/8 in |
| CVF900-3 | N/A 3 in80 mm | N/A 7-1/2 in | N/A 9.50 in | N/A 7-1/2 in | N/A 6 in | N/A 3 in |
| CVF900-4 | N/A 4 in100 mm | N/A 9 in | N/A 11 in | N/A 9 in | N/A 7.50 in | N/A 3 in |
| CVF900-5 | N/A 5 in125 mm | N/A 10 in | N/A 13.25 in | N/A 10 in | N/A 8.5 in | N/A 4 in |
| CVF900-6 | N/A 6 in150 mm | N/A 11 in | N/A 15-3/4 in | N/A 11 in | N/A 9-1/2 in | N/A 5 in |
| CVF900-8 | N/A 8 in200 mm | N/A 13 1/2 in | N/A 19.50 in | N/A 13-1/2 in | N/A 11 3/4 in | N/A 6 in |
| CVF900-10 | N/A 10 in250 mm | N/A 16 in | N/A 23 1/2 in | N/A 16 in | N/A 14 1/4 in | N/A 7 in |
| CVF900-12 | N/A 12 in300 mm | N/A 20 in | N/A 23 1/4 in | N/A 19 in | N/A 17 in | N/A 8 in |
| CVF900-14 | N/A 14 in350 mm | N/A 22.00 in | N/A 25.75 in | N/A 21 in | N/A 18.75 in | N/A 9 in |
| CVF900-16 | N/A 16 in400 mm | N/A 25 in | N/A 28 7/8 in | N/A 23.5 in | N/A 21 1/4 in | N/A 10 in |
| CVF900-18 | N/A 18 in450 mm | N/A 28 in | N/A 31 in | N/A 25 in | N/A 22 3/4 in | N/A 11 in |
| CVF900-20 | N/A 20 in500 mm | N/A 31 in | N/A 34 7/8 in | N/A 27 1/2 in | N/A 25 in | N/A 13 in |
| CVF900-24 | N/A 24 in600 mm | N/A 37 in | N/A 41 1/2 in | N/A 32 in | N/A 29.5 in | N/A 16 in |
| CVF900-30 | N/A 30 in750 mm | N/A 45 in | N/A 50 3/4 in | N/A 38 3/4 in | N/A 36 in | N/A 20 in |






