The Metraflex Company Corporate
2323 W. Hubbard St.
Chicago, IL 60612
Phone: 1-312-738-3800 • Fax: 1-312-738-0415
Unit of Measure

Specifications

Pipe Size

N/A 12 in

Centerline To Base

N/A 8 in

Mounting Bolt Hole Centerline / Plane View

N/A 8 1/8 in

Outside Housing Diameter

N/A 14 3/4 in

Mounting Bolt Hole Centerline / Side View

N/A 4 in

Mounting Bolt Hole Size

N/A 3/4 in

Weight

N/A 16 lb