The Metraflex Company Corporate
2323 W. Hubbard St.
Chicago, IL 60612
Phone: 1-312-738-3800 • Fax: 1-312-738-0415
Unit of Measure

Specifications

Size

N/A 2

Movement

N/A ± 4

A - End to End

N/A 20 in

B - Length

N/A 25.000 in

Flow Coefficient

N/A 0

Fittings Material

N/A Sch 40 Carbon Steel

Hose & Braid Material

N/A 304 Stainless Steel

End Fittings

N/A Welded