The Metraflex Company Corporate
2323 W. Hubbard St.
Chicago, IL 60612
Phone: 1-312-738-3800 • Fax: 1-312-738-0415
Unit of Measure

Specifications

Size

N/A 6

Movement

N/A ± 4

End to End

N/A 42 in

Length

N/A 46 in

Pressure

N/A 175 psi

Flow Coefficient

N/A 1.645576

Spring Force

N/A 202 lbs

Weight

N/A 150.00 lb

End Fittings

N/A Grooved

Hose & Braid Material

N/A Stainless Steel

Fittings Material

N/A Sch 40 Carbon Steel