The Metraflex Company Corporate
2323 W. Hubbard St.
Chicago, IL 60612
Phone: 1-312-738-3800 • Fax: 1-312-738-0415
Unit of Measure

Specifications

Size

N/A 12

Movement

N/A ± 16

End to End

N/A 80 in

Length

N/A 102 in

Pressure

N/A 175 psi

Flow Coefficient

N/A 1.477444

Spring Force

N/A 390 lbs

Weight

N/A 732 lb

End Fittings

N/A Grooved

Hose & Braid Material

N/A Stainless Steel - 300 Series

Fittings Material

N/A Sch 40 Carbon Steel