The Metraflex Company Corporate
2323 W. Hubbard St.
Chicago, IL 60612
Phone: 1-312-738-3800 • Fax: 1-312-738-0415
Unit of Measure

Specifications

Size

N/A 2

Movement

N/A ± 16

End to End

N/A 31 in

Length

N/A 39 in

Pressure

N/A 300 psi

Flow Coefficient

N/A 3.095876

Spring Force

N/A 78 lbs

Weight

N/A 21 lb

End Fittings

N/A Grooved

Hose & Braid Material

N/A Stainless Steel - 300 Series

Fittings Material

N/A Sch 40 Carbon Steel