The Metraflex Company Corporate
2323 W. Hubbard St.
Chicago, IL 60612
Phone: 1-312-738-3800 • Fax: 1-312-738-0415
Unit of Measure

Specifications

Size

N/A 10

Movement

N/A ± 8

A - End to End

N/A 60.5 in

B - Length

N/A 74.500 in

Pressure

N/A 175 psi

Flow Coefficient

N/A 1.525942

Spring Force

N/A 283 lbs

Weight

N/A 485.00 lb

End Fittings

N/A FLANGED

Hose & Braid Material

N/A Series 300 Stainless Steel

Fittings Material

N/A Sch 40 Carbon Steel