The Metraflex Company Corporate
2323 W. Hubbard St.
Chicago, IL 60612
Phone: 1-312-738-3800 • Fax: 1-312-738-0415
Unit of Measure

Specifications

Size

N/A 2 1/2

Movement

N/A ± 8

A - End to End

N/A 19.5 in

B - Length

N/A 34.000 in

Pressure

N/A 300 psi

Flow Coefficient

N/A 2.809089

Spring Force

N/A 83 lbs

Weight

N/A 31 lb

End Fittings

N/A FLANGED

Hose & Braid Material

N/A Series 300 Stainless Steel

Fittings Material

N/A Sch 40 Carbon Steel