The Metraflex Company Corporate
2323 W. Hubbard St.
Chicago, IL 60612
Phone: 1-312-738-3800 • Fax: 1-312-738-0415
Unit of Measure

Specifications

Size

N/A 2-1/2

A - Total length

N/A 15.000 in

B - Length

N/A 4 in

Working Pressure at 70o F

N/A 345 psi

Flow Coefficient

N/A 0.800690854

Spring Rate

N/A TBD

Max Permanent Offset

N/A 0.375 in

Max Intermittent Offset

N/A 0.125 in

Hose & Braid Material

N/A Stainless Steel

Flange Material

N/A Carbon Steel

CRV Vane Material

N/A Carbon Steel

90 Degree L.R. Elbow Material

N/A Carbon Steel

Grooved End Material

N/A Carbon Steel