The Metraflex Company Corporate
Item # |
Pipe Size |
Effective Area |
Weight |
B - Diameter |
OAL |
|---|---|---|---|---|---|
| GAT3004SF1000 | N/A 10 in | N/A 129.7 in² | N/A 396 lb | N/A 16 in | N/A 30-1/4 in |
| GAT3004SF1200 | N/A 12 in | N/A 172.5 in² | N/A 540 lb | N/A 18 in | N/A 31.750 in |
| MEPB04S316A1400 | N/A 14 in | N/A 212.00 in² | N/A 732 lb | N/A 20.00 in | N/A 30.750 in |
| MEPB04S316A1600 | N/A 16 in | N/A 276.00 in² | N/A 798 lb | N/A 22.00 in | N/A 31.500 in |
| GAT3006SF0200 | N/A 2 in | N/A 14.3 in² | N/A 63 lb | N/A 6.625 in | N/A 37.000 in |
| GAT3006SF0250 | N/A 2-1/2 in | N/A 14.3 in² | N/A 73 lb | N/A 6.625 in | N/A 37.000 in |
| GAT3006SF0300 | N/A 3 in | N/A 22.9 in² | N/A 87 lb | N/A 8.625 in | N/A 33 3/4 in |
| GAT3006SF0400 | N/A 4 in | N/A 36.4 in² | N/A 141 lb | N/A 10.75 in | N/A 34.75 in |
| GAT3006SF0500 | N/A 5 in | N/A 46.7 in² | N/A 181 lb | N/A 10.75 in | N/A 33 3/4 in |
| GAT3006SF0600 | N/A 6 in | N/A 59.4 in² | N/A 214 lb | N/A 12.75 in | N/A 33 3/4 in |
| GAT3006SF0800 | N/A 8 in | N/A 93.00 in² | N/A 336 lb | N/A 14 in | N/A 34.75 in |
| GAT3006SF1000 | N/A 10 in | N/A 129.7 in² | N/A 452 lb | N/A 16 in | N/A 36.500 in |
| GAT3006SF1200 | N/A 12 in | N/A 172.5 in² | N/A 610 lb | N/A 18 in | N/A 38.25 in |
| MEPB06S316A1400 | N/A 14 in | N/A 212.00 in² | N/A 828 lb | N/A 20.00 in | N/A 28.500 in |
| MEPB06S316A1600 | N/A 16 in | N/A 276.00 in² | N/A 905 lb | N/A 22.00 in | N/A 39.25 in |
| GAT3008SF0200 | N/A 2 in | N/A 14.3 in² | N/A 72 lb | N/A 6.625 in | N/A 45.5 in |
| GAT3008SF0250 | N/A 2-1/2 in | N/A 14.3 in² | N/A 84 lb | N/A 6.625 in | N/A 45.75 in |
| GAT3008SF0300 | N/A 3 in | N/A 22.9 in² | N/A 106 lb | N/A 8.625 in | N/A 43.750 in |
| GAT3008SF0400 | N/A 4 in | N/A 36.4 in² | N/A 170 lb | N/A 10.75 in | N/A 44.25 in |
| GAT3008SF0500 | N/A 5 in | N/A 46.7 in² | N/A 203 lb | N/A 10.75 in | N/A 41.25 in |
| GAT3008SF0600 | N/A 6 in | N/A 59.4 in² | N/A 239 lb | N/A 12.75 in | N/A 41.25 in |
| GAT3008SF0800 | N/A 8 in | N/A 93.00 in² | N/A 377 lb | N/A 14 in | N/A 43 in |
| GAT3008SF1000 | N/A 10 in | N/A 129.7 in² | N/A 534 lb | N/A 16 in | N/A 47.75 in |
| GAT3008SF1200 | N/A 12 in | N/A 172.5 in² | N/A 712 lb | N/A 18 in | N/A 49.25 in |
| MEPB08S316A1400 | N/A 14 in | N/A 212.00 in² | N/A 966 lb | N/A 20.00 in | N/A 48.00 in |