The Metraflex Company Corporate
Body Material |
N/A Neoprene |
Wire Material |
N/A Steel |
Flange Material |
N/A Plate Steel |
Bolt Hole |
N/A Threaded |
Size I.D. |
N/A 8 in |
F/F |
N/A 6 in |
Maximum Pressure PSI at 170 deg F |
N/A 225 psi |
Axial Compression |
N/A 0.625 in |
Compression Force |
N/A 372 lbs |
Axial Elongation |
N/A 0.5 in |
Elongation Force |
N/A 587 lbs |
Lateral Deflection |
N/A 0.5 in |
Lateral Force |
N/A 688 lbs |
Angular |
N/A 15 º |
Deflection_Weight |
N/A 40 lbs |
No. Bolt Holes |
N/A 8 |
Thread Size |
N/A 3/4 - 10NC |
SPRING RATE |
N/A TBD lb/in |
Flow Coefficient |
N/A TBD |
Weight |
N/A 40 lb |