The Metraflex Company Corporate
2323 W. Hubbard St.
Chicago, IL 60612
Phone: 1-312-738-3800 • Fax: 1-312-738-0415
Print Back
Unit of Measure

Specifications

Pipe Size

N/A 2-1/2 in

Pressure / Temp

N/A 300 PSIG at 850 deg F

Spring Rate

N/A 339 lb/in

Effective Area

N/A 14.3 in²

Flow Coefficient

N/A 0.9590

Maximum Working Pressure

N/A 300 psi

Maximum Working Temperature

N/A 850 ºF

Test Pressure

N/A 450 psi

Bellows Material

N/A 304 Stainless Steel

Body Material

N/A Carbon Steel

Weight

N/A 0 lb

Material

N/A CS Body, 304 SS Bellows

B - Diameter

N/A 6.625 in

OAL

N/A 45.250 in

L1

N/A 4.5 in

L2

N/A 10.6 in

L3

N/A 12.75 in