The Metraflex Company Corporate
Pipe Size |
N/A 4 in |
Pressure / Temp |
N/A 150 PSIG at 850 deg F |
Spring Rate |
N/A 200 lb/in |
Effective Area |
N/A 35.96 in² |
Flow Coefficient |
N/A 0.9465 |
Maximum Working Pressure |
N/A 150 psi |
Maximum Working Temperature |
N/A 700 ºF |
Test Pressure |
N/A 225 psi |
Bellows Material |
N/A 304 Stainless Steel |
Body Material |
N/A Carbon Steel |
Weight |
N/A 59 lb |
Material |
N/A CS Body, 304 SS Bellows |
B - Diameter |
N/A 8.62 in |
OAL |
N/A 24.250 in |
L1 |
N/A 5.51 in |
L2 |
N/A 7.20 in |
L3 |
N/A 5.77 in |