MultiCAD (0)
▾
Unit of Measure
Pipe Size |
N/A 2 1/2 in65 mm |
WOG Pressure / Temp |
N/A 400 PSIG at 150 Deg F |
Steam Pressure / Temp |
N/A 250 PSIG at 400 deg F |
Ship Weight |
N/A 25 lb |
WOG Screen |
N/A .063 Perf |
Steam Screen |
N/A .045 Perf |
Body Material |
N/A Cast Iron ASTM A-126 Class B |
Bushing Material |
N/A Malleable Iron |
Gasket Material |
N/A Non-Asbestos Fiber |
Screen Material |
N/A 304 SS |
Import/Domestic |
N/A Domestic |
Size of Blowoff (NPT) |
N/A 1.25 in |
CV |
N/A 129.7 |






