MultiCAD (0)
▾
Unit of Measure
Size |
N/A 12 |
Thickness |
N/A 3/4 in |
Inside Diameter I.D |
N/A 12.88 in |
Outside Diameter O.D |
N/A 19 in |
Bolt Circle B.C. |
N/A 17 in |
Bolt Holes No. |
N/A 12 |
Bolt Holes Dia. |
N/A 1 in |
Weight |
N/A 32.1 lb |






