MultiCAD (0)
▾
Unit of Measure
Size |
N/A 5 |
Thickness |
N/A 1/2 in |
Inside Diameter I.D |
N/A 5.66 in |
Outside Diameter O.D |
N/A 10 in |
Bolt Circle B.C. |
N/A 8 1/2 in |
Bolt Holes No. |
N/A 8 |
Bolt Holes Dia. |
N/A 7/8 in |
Weight |
N/A 7.3 lb |






