MultiCAD (0)
▾
Fireloop - Flanged Ends "4"
Metraloop Expansion Joints
Unit of Measure
| Items |
MLUF80200 Fireloop - Flanged Ends "4" |
MLUF80250 Fireloop - Flanged Ends "4" |
MLUF80300 Fireloop - Flanged Ends "4" |
MLUF80400 Fireloop - Flanged Ends "4" |
MLUF80500 Fireloop - Flanged Ends "4" |
|||||
| Size | N/A 2 | N/A 2 1/2 | N/A 3 | N/A 4 | N/A 5 | |||||
| Movement | N/A ± 4 | |||||||||
| A - End to End | N/A 14.5 in | N/A 16 in | N/A 18.50 in | N/A 24-1/2 in | N/A 30.5 in | |||||
| B - Length | N/A 25.000 in | N/A 28.000 in | N/A 30.000 in | N/A 35 in | N/A 40 in | |||||
| Pressure | N/A 300 psi | N/A 300 psi | N/A 300 psi | N/A 175 psi | N/A 175 psi | |||||
| Flow Coefficient | N/A 2.142276 | N/A 2.360278 | N/A 2.310876 | N/A 2.195547 | N/A 2.146186 | |||||
| Spring Force | N/A 78 lbs | N/A 83 lbs | N/A 90 lbs | N/A 120 lbs | N/A 186 lbs | |||||
| Weight | N/A 24 lb | N/A 36 lb | N/A 50 lb | N/A 69 lb | N/A 101.00 lb | |||||
| End Fittings | N/A FLANGED | |||||||||
| Hose & Braid Material | N/A Stainless Steel | |||||||||
| Fittings Material | N/A Sch 40 Carbon Steel | |||||||||
| Insulation Material | N/A | |||||||||
| Style | N/A | |||||||||
|
|
||||||||||







