MultiCAD (0)
▾
Unit of Measure
Size |
N/A 4 |
Movement |
N/A ± 4 |
A - End to End |
N/A 24-1/2 in |
B - Length |
N/A 35 in |
Pressure |
N/A 175 psi |
Flow Coefficient |
N/A 2.195547 |
Spring Force |
N/A 120 lbs |
Weight |
N/A 69 lb |
End Fittings |
N/A FLANGED |
Hose & Braid Material |
N/A Stainless Steel |
Fittings Material |
N/A Sch 40 Carbon Steel |






