MultiCAD (0)
  • Cart is empty
Unit of Measure

Size

10x6

OAL - Length

19.500 in

Working Pressure at 70º F

150 psi

Max Permanent Offset

0.375 in

Max Intermittent Offset

0.125 in

Hose & Braid Material

Corrugated 321 s/s Hose & 304 s/s Braid

Flange Material

150 # Drilling, Flat face

Concentric Reducer Material

Carbon Steel

Lateral Spring Rate

TBD

Weight

99 lb