MultiCAD (0)
  • Cart is empty
Unit of Measure

Size

5x2-1/2

OAL - Length

15.75 in

Working Pressure at 70º F

220 psi

Max Permanent Offset

0.375 in

Max Intermittent Offset

0.125 in

Hose & Braid Material

Corrugated 321 s/s Hose & 304 s/s Braid

Flange Material

150 # Drilling, Flat face

Concentric Reducer Material

Carbon Steel

Lateral Spring Rate

TBD

Weight

28 lb