MultiCAD (0)
  • Cart is empty
Unit of Measure

Size

5

A - Total length

20.75 in

B - Length

7.75 in

Working Pressure at 70° F

220 psi

Flow Coefficient

0.621408415

Spring Rate

TBD

Max Permanent Offset

0.375 in

Max Intermittent Offset

0.125 in

Hose & Braid Material

Stainless Steel

Flange Material

Carbon Steel

Elbow Material

Carbon Steel

Vane Material

Stainless Steel

Grooved End Material

Carbon Steel