MultiCAD (0)
  • Cart is empty
Unit of Measure

Pipe Size

N/A 16 in400 mm

WOG Pressure / Temp

N/A 150 PSIG at 150 Deg F

Max Steam Pressure

N/A 100 PSIG at 353 deg F

Ship Weight

N/A 1050.00 lb

WOG Screen

N/A .125 Perf

Steam Screen

N/A .125 Perf

Body Material

N/A Cast Iron ASTM A 126 Class B

Cover Material

N/A Cast Iron ASTM A 126 Class B

Flange Material

N/A ASA 125# Drilling

Gasket Material

N/A Fiber

Bolt Assy. Material

N/A Steel ASTM A 307-B

Screen Material

N/A 304 SS

Import/Domestic

N/A Domestic

Size of Blowoff

N/A 2 in

CV

N/A 5060