MultiCAD (0)
  • Cart is empty
Unit of Measure

Body Material

Butyl

Wire Material

Steel

Flange Material

Plate Steel

Cable Material

Galvanized Steel Aircraft Cable

Root Ring Material

Steel

Bolt Hole

Drilled

Size I.D.

2-1/2 in

F/F

6 in

Vacuum

16 inHg

Maximum Pressure PSI at 170 deg F

225 psi

Axial Compression

0.5 in

Compression Force

102 lbs

Axial Elongation

0.125 in

Elongation Force

68 lbs

Lateral Deflection

0.5 in

Lateral Force

97 lbs

Angular

15 º

Deflection_Weight

13 lbs

No. of Cables

2

No. Bolt Holes

4

Hole Size

5/8

Cable Distance

5.5 in

Cable Diameter

0.25 in

SPRING RATE

TBD lb/in

Flow Coefficient

TBD

Weight

13 lb