MultiCAD (0)
  • Cart is empty
Unit of Measure

Body Material

N/A Nitrile

Wire Material

N/A Steel

Flange Material

N/A Plate Steel

Bolt Hole

N/A Drilled

Size I.D.

N/A 12 in

F/F

N/A 10.25 in

Maximum Pressure PSI at 170 deg F

N/A 225 psi

Axial Compression

N/A 1 in

Axial Elongation

N/A 0.5 in

Lateral Deflection

N/A 0.875 in

Angular

N/A 15 º

Deflection_Weight

N/A 94 lbs

No. Bolt Holes

N/A 12

Thread Size

N/A 3/4 - NC

SPRING RATE

N/A TBD lb/in

Flow Coefficient

N/A TBD

Weight

N/A 94 lb