MultiCAD (0)
  • Cart is empty
Unit of Measure

Body Material

Nitrile

Wire Material

Steel

Flange Material

Plate Steel

Bolt Hole

Drilled

Size I.D.

3 in

F/F

5.125 in

Maximum Pressure PSI at 170 deg F

225 psi

Axial Compression

0.5 in

Axial Elongation

0.25 in

Lateral Deflection

3/8 in

Angular

15 º

Deflection_Weight

14 lbs

No. Bolt Holes

4

Thread Size

5/8 - 11NC

SPRING RATE

TBD lb/in

Flow Coefficient

TBD

Weight

14 lb