MultiCAD (0)
  • Cart is empty
Unit of Measure

Body Material

Butyl

Wire Material

Steel

Flange Material

Plate Steel

Bolt Hole

Threaded

Size I.D.

24 in

F/F

10.5 in

Maximum Pressure PSI at 170 deg F

125 psi

Axial Compression

1 in

Axial Elongation

0.625 in

Lateral Deflection

0.875 in

Angular

15 º

Deflection_Weight

265 lbs

No. Bolt Holes

20

Thread Size

1-3/8 Hole

SPRING RATE

TBD lb/in

Flow Coefficient

TBD

Weight

265 lb