MultiCAD (0)
  • Cart is empty
Unit of Measure

Body Material

Butyl

Wire Material

Steel

Flange Material

Plate Steel

Bolt Hole

Threaded

Size I.D.

1 in

F/F

3.75 in

Maximum Pressure PSI at 170 deg F

225 psi

Axial Compression

0.25 in

Axial Elongation

0.0937 in

Lateral Deflection

0.25 in

Angular

15 º

Deflection_Weight

5 lbs

No. Bolt Holes

4

Thread Size

1/2 - 12NC

SPRING RATE

TBD lb/in

Flow Coefficient

TBD

Weight

5 lb