MultiCAD (0)
  • Cart is empty
Unit of Measure

Body Material

Nitrile

Wire Material

Steel

Flange Material

Plate Steel

Bolt Hole

Drilled

Size I.D.

10 in

F/F

8 in

Maximum Pressure PSI at 170 deg F

225 psi

Axial Compression

0.75 in

Compression Force

398 lbs

Axial Elongation

0.5 in

Elongation Force

455 lbs

Lateral Deflection

3/4 in

Lateral Force

781 lbs

Angular

15 º

Deflection_Weight

68 lbs

No. Bolt Holes

12

Thread Size

7/8 - 9NC

SPRING RATE

TBD lb/in

Flow Coefficient

TBD

Weight

68 lb