MultiCAD (0)
  • Cart is empty
Unit of Measure

Body Material

Neoprene

Wire Material

Steel

Flange Material

Plate Steel

Bolt Hole

Drilled

Size I.D.

4 in

F/F

6 in

Maximum Pressure PSI at 170 deg F

225 psi

Axial Compression

0.625 in

Compression Force

145 lbs

Axial Elongation

0.375 in

Elongation Force

242 lbs

Lateral Deflection

0.5 in

Lateral Force

275 lbs

Angular

15 º

Deflection_Weight

18 lbs

No. Bolt Holes

8

Thread Size

5/8 - 11NC

SPRING RATE

TBD lb/in

Flow Coefficient

TBD

Weight

18 lb