MultiCAD (0)
                    
                    ▾
                
                
            
            Pipe Guide Style IV|.75" Copper Tube Guide Style IV #26, (3" MAX INSUL THK)
        
                    Unit of Measure
                    
               
        
            | Pipe Material | N/A Copper | 
| Pipe Size | N/A 3/4 | 
| Insulation Thickness | N/A 3 in | 
| Centerline to Base | N/A 5.25 in | 
| Top to Base | N/A 9 1/4 in | 
| Outside Housing Diameter | N/A 10 1/8 in | 
| Mounting Bolt Hole Centerline / Plane View | N/A 6 1/8 in | 
| Mounting Bolt Hole Size | N/A 5/8 in | 
| Mounting Bolt Hole Centerline / Side View | N/A 1 3/4 in | 
| Pipe Clamp Movement | N/A 3 in | 
| Maximum Movement | N/A 4 in | 
| Weight | N/A 11 lb | 







